text.skipToContent text.skipToNavigation

Linear Lighting

Our most popular range of lighting includes explosion proof linear luminaries, available in LED and fluorescent versions. Certified to global standards such as ATEX and IECEx, our linear light fittings are ideal for Zone 1 and Zone 2 applications across the globe, and suitable for a multitude of applications. Our brand new Protecta X has revolutionized LED linear design. By placing the LED array at the centre of the design, our customers can reap the full benefits of LED technology. The Protecta X offers easy installation and maintenance, and the lowest lifetime cost on the market. Our customers can now experience the output of a 4ft linear light, but in a sleek and more compact package!

Protecta III LED (PRGE - Standard & Emergency)

By Chalmit Lighting  
LED linear with GRP body for Zone 1

Protecta X LED

By Chalmit Lighting  
Revolutionary LED Linear Luminaire for Zone 1/21

Lomond Fluorescent

By Chalmit Lighting  
Ex d Fluorescent Linear Luminaire for Zone 1 & 21

Sterling III | Zone 2 LED Linear

By Chalmit Lighting  
ATEX and IECEx certified Ex ec LED Linear.

Lomond LED (LOMD - Standard & Emergency)

By Chalmit Lighting  
LED linear with marine grade aluminium body for Zone 1

Protecta III (PRGE - Standard)

By Chalmit Lighting  
Fluorescent linear with GRP body for Zone 1

Acclaim (ACLE - Standard & Emergency)

By Chalmit Lighting  
Recessible emergency fluorescent linear for Zone 1, solid/plank ceilings

Acclaim LED (ACLE - Standard & Emergency)

By Chalmit Lighting  
Recessible emergency LED linear for Zone 1, solid/plank ceilings

Curie Elite (CUEE - Standard & Emergency)

By Chalmit Lighting  
Recessible fluorescent linear for Zone 1, modular ceilings

Curie Elite LED (CUEE - Standard & Emergency)

By Chalmit Lighting  
Recessible LED linear for Zone 1, modular ceilings

Protecta III (PRGE - Emergency)

By Chalmit Lighting  
Emergency fluorescent linear with GRP body for Zone 1

Protecta III (PRSE - Standard & Emergency)

By Chalmit Lighting  
Fluorescent linear with stainless steel body for Zone 1

Protecta III LED (PRRE - Retrofit)

By Chalmit Lighting  
LED retrofit for Zone 1 Protecta GRP linears

Protecta n (PR2N - Standard & Emergency)

By Chalmit Lighting  
Fluorescent linear with GRP body for Zone 2

Sterling II (SS2N - Emergency)

By Chalmit Lighting  
Emergency fluorescent linear with stainless steel body for Zone 2

Sterling II (SS2N - Standard)

By Chalmit Lighting  
Fluorescent linear with stainless steel body for Zone 2

Sterling II (ST2N - Emergency)

By Chalmit Lighting  
Emergency fluorescent linear with GRP body for Zone 2

Sterling II (ST2N - Standard)

By Chalmit Lighting  
Fluorescent linear with GRP body for Zone 2
Page 1 of 1