CHL_ECLIPSE JUNIOR LED MAIN(new).15
CHL_ECLIPSE JUNIOR LED MAIN(new).15
CHL_ECLIPSE JUNIOR LED MAIN(new).42

Eclipse Jr LED Industrial

Brand:

Chalmit Lighting

A compact, highly energy efficient wellglass luminaire. Ideal for Industrial Applications.

  • Excellent power savings – save 40% vs a 70W HPS lamp
  • Strong photometric performance – utilises the latest in LED technology for an instant on crisp white light output
  • Compact & Lightweight – The lightest out of all the 70W wellglass alternatives. Weighs just 5kg.
  • Easy to Install – Simple one bolt access for installation
  • Wide Ambient Temperature Range - -40C to +55C
  • Allows uplighting – utilises a unique LED optic
  • Wide Range of Mounting Options available – Pendant, Pole/Column, Medium Bay, Low Bay

Please download the Eclipse Jr LED Industrial datasheet for more detailed technical information.

Product details

General

Application
  • Industrial Safe Area
  • Pendant Flush Mount
Construction Material - Main
Painted Aluminum LM6 Enclosure
Ingress Protection
  • IP66
  • IK08
Lamp Type
LED
Light Source
LED Array
Style
HB/LB/Wellglass
Type
Wellglass

Certifications And Compliance

Certified Listed
  • CE Declaration
  • UK CA Declaration
Compliance
  • General Lighting Standards, EN 60598
  • IP66
  • IK08
Hazardous Rating(s)
T amb -40°C to +55°C
IP Rating
IP66