CHL_238_HID_Thumbnail-Front
CHL_238_HID_Thumbnail-Front
Discontinued

238 - Discontinued

Brand:

Chalmit Lighting

HID Ex d e Wellglass for Zone 1 is discontinued. Please see suggested alternates: <a href="https://www.hubbell.com/chalmit/en/Products/Lighting-Controls/ Harsh-Hazardous-Lighting/High-Bay---Low-Bay---Well-Glass/238-LED/p/2306498?queryID=4c4cf3acedd76eede5596c329ae65d91&indexName=Products" target="_blank">238 LED (up to 9klms)</a> or <a href="https://www.hubbell.com/hubbell/en/Products/Lighting-Controls/Harsh-Hazardous-Lighting/Flood-Lighting/ScotiaEx/p/866129?queryID=c3b92a6b80500fe1b44a417bbb93b9a4&indexName=Products" target="_blank">Scotia Ex (up to 12klms)</a>. The&nbsp;238&nbsp;well-glass luminaire is ideal for use where a compact and powerful source of area lighting is needed. The hazardous area range accommodates high pressure discharge&nbsp;lamps&nbsp;up to 250W. External reflectors are available to provide light control for efficient low and medium height operation. The luminaire is made from corrosion resistant aluminium alloy and toughened boro-silicate glass using stainless steel fastenings. It has an IP66/67 rating. The luminaire features a large side mounted increased safety terminal chamber eliminating the need for flame-proof cable glands and allowing flush mounting.

  • Installation to gas groups IIA and IIB.
  • Ex e cable entries and looping as standard.
  • Anchor chain on glass cover assembly.
  • High ingress protection.
  • External reflector (option).
  • Low temperature applications to -50°C.
  • Compact construction.
  • ATEX Certified, GOST R and CSA Approved and IECEx Compliant.

The wide ambient temperature range makes the 238 suitable for extreme environmental conditions. Click the 'Contact Us' link above to get in touch with us and discuss how the 238 well-glass luminaire could work for you.

Product details

General

Application
  • Zone 1 & 21
  • Pendant Flat Strap Mounted
ATEX Classification
Group II Category 2 GD
Construction Material - Main
Aluminum LM6 Enclosure
Ingress Protection
  • IP66/67
  • IK08
Lamp Type
HPS or Metal Halide
Light Source
High Discharge Lamps
Material
Aluminium alloy LM6 to BS 1490 (AC44100); All fastenings A4 stainless steel; Toughened glass dome globe.
Operating Temperature Range Celcius
-50°C to +60°C
Style
HB/LB/Wellglass
Type
Wellglass

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
Compliance
  • Flameproof, Increased Safety (EM)
  • IP66/67
  • IK08
CSA File Number
1358955
Hazardous Rating(s)
  • Ex d e IIB T4 Gb
  • Ex tb IIIC T**°C Db IP6X (see specification sheet)
Industry Standard(s)
  • EN 60079-10
  • EN60079-10-2