CHL_H043295-Arran HO_1
CHL_H043295-Arran HO_1

Arran H/O

Brand:

Chalmit Lighting

The powerful Arran High Output Ex e floodlight delivers a uniform photometric distribution and impressive performance of 90,000 maintenance free hours at 25°C. An excellent temperature range of -50°C up to +55°C makes the Arran H/O a global lighting solution, whilst providing a comparable output to common high wattage HID floodlights. The great versatility of this luminaire allows a variety of mounting options covering a wide range of installations.

  • Instant on crisp white light output.
  • Highly Energy Efficient.
  • 90,000 maintenance free hours at 25°C.
  • Lower power consumption than HID lamps.
  • Low temperature applications to -50°C.

Click the 'Contact Us' link above to get in touch with us and discuss how the Arran High Output floodlight range could work for you.

Product details

General

Application
  • Industrial Safe Area
  • Stirrup Mounted
Construction Material - Main
Painted Aluminum Enclosure
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66
  • IK10
Lamp Type
LED
Light Source
LED Array
Material
Aluminium alloy (1050A H14) with RAL 7040 epoxy powder finish
Operating Temperature Range Celcius
-50°C to +55°C
Style
Floodlight
Type
Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed
  • CE Declaration
  • UK CA Declaration
  • EAC (Russian)
Compliance
  • General Lighting Standards, EN 60598
  • IP66
  • IK10
Hazardous Rating(s)
Tamb -50°C to +40°C