CHL_Eclipse-II_Zone2-compressor
CHL_Eclipse-II_Zone2-compressor
Discontinued

Eclipse II Zone 2 HID - Discontinued

Brand:

Chalmit Lighting

Eclipse II - Discontinued. Suggested Alternate: <a href="https://www.hubbell.com/chalmit/en/Products/Lighting-Controls/Harsh-Hazardous-Lighting/High-Bay---Low-Bay---Well-Glass/Eclipse-II-LED/p/2306511?queryID=a41eb4d644000739e1336104415961ee&indexName=Products" target="_blank">Eclipse II LED</a> The Eclipse II wellglass has been designed to make installation quick and simple. The lamp and gear chambers are separated for easy maintenance and require no special cable glands. The luminaire also features a swing barrel nut system. This allows prior installation and wiring of the mounting base without the need to support the body and lamps. This unique design saves on both time and labour costs.

  • Easy access for wiring and control gear.
  • Unrestricted breathing gear enclosure removes the need for special glands or cable.
  • Corrosion resistant.
  • High, medium and low bay lighting.
  • Excellent light distribution.
  • Suitable for a wide range of ambient temperatures from -30°C to +55°C, dependant on lamp type and wattage.
  • Option available for Zone 22 combustable dust environments.
  • ATEX Certified, GOST R Approved and IECEx Compliant.

Click the 'Contact Us' link above to get in touch with us and discuss how the Eclipse II Well-Glass luminaire could work for you.

Product details

General

Application
  • Zone 2 and 22
  • Pendant Flush Mounted
ATEX Classification
Group II Category 3 GD
Construction Material - Main
Painted Aluminum LM6 Enclosure
Ingress Protection
  • IP66
  • IK08
Lamp Type
HPS, Metal Halide or Mercury Vapour
Light Source
High Pressure Discharge
Material
Painted aluminium body with glass globe; SIndustrialicone rubber gasket; Single stainless steel barrel nut fastener.
Operating Temperature Range Celcius
-20°C to +55°C
Style
HB/LB/Wellglass
Type
Wellglass

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
Compliance
  • Non-sparking
  • Restricted Breathing Enclosure
  • Enclosed Break
  • IP66
Hazardous Rating(s)
  • Ex nA nR IIC T* Gc
  • Ex tc IIIC T**°C Dc IP66 (See specification sheet)
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-14

Resources and downloads

pdp.resources.Photometry