CHL_HDN106N_PRODIMAGE
CHL_HDN106N_PRODIMAGE

HDN106N, LED Modular Floodlight for Industrial Areas

Brand:

Chalmit Lighting

HDN106N in comparison to typical floodlights weighs 60% less, consumes 50% less power and is easy to install (One man installation). It produces a penetrating white light which never degrades even at low temperatures. It has a Photocell option available. With the LED technology used, it gives a predicted lamp life of 10+ years.

  • Modular construction allows the modules to be supplied interlinked with each other to provide greater light output.
  • Can be used as a single unit – small floodlight or bulkhead or linked together to replicate a large 250W/400W floodlight.
  • Each module utilises 48 off 1.2W LED’s.
  • Integrated power supply.
  • Low power consumption.
  • Rugged construction – resistant to vibration.
  • Independently photometrically tested.
  • All units supplied with 2 cable entries.
  • IP66 and IP67.
  • Optional wired guard available for extra protection.
  • Infra red variants available (for use with security cameras).
  • Wide, medium and narrow beam light output available.
  • Multiple mounting options available.
  • Emergency variant available soon.
  • Optional PE Photocell available.

Click the 'Contact Us' link above to get in touch with us and discuss how the HDN106N LED modular Floodlight range could work for you.

Product details

General

Application
  • Industrial Safe Area
  • Stirrup Mounted
Construction Material - Main
Painted Aluminum LM6 Enclosure
Ingress Protection
  • IP66
  • IK10
Lamp Type
  • 24 x 0.94W LEDs
  • 48 x 0.94W LEDs
  • 96 x 0.94W LEDs
  • 144 x 0.94W LEDs
Light Source
LED Array
Operating Temperature Range Celcius
-20°C to +55°C
Style
Floodlight
Type
Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed
  • CE Declaration
  • UK CA Declaration
Compliance
  • General Lighting Standards, EN 60598
  • IP66
  • IK10