CHLH034381-Nexxus II
CHLH034381-Nexxus II

Nexxus II

Brand:

Chalmit Lighting

The Nexxus II low power LED bulkhead luminaire is suitable for a wide range of applications and ambient temperatures. With reduced energy consumption when compared to traditional light sources this versatile luminaire is suitable for ceiling, wall and bulkhead mounting.

  • Fixing points outside restricted breathing enclosure.
  • High corrosion resistance.
  • Through wire or looping as standard.
  • Prismatic lens.
  • Suitable for low temperature applications.
  • Very low power consumption.
  • Highly Energy Efficient.
  • Suitable for Zone 21 combustible dust environments.
  • Equivalent performance to a 26W CFL.

Click the 'Contact Us' link above to get in touch with us and discuss how the Nexxus II LED bulkhead luminaire could work for you.

Product details

General

Application
  • Zone 2, 21, & 22
  • Mounting holes in rear of casting
ATEX Classification
Group II Category 3 GD
Construction Material - Main
Painted Aluminum LM6 Enclosure
EU RoHS Indicator
Contact Manufacturer
Ingress Protection
  • IP66
  • IK08
Lamp Type
  • 12 x 1W LEDs
  • White
Light Source
LED Array
Material
LM6 aluminium; RAL-9005 black matt fine textured epoxy paint finish with toughened glass and sIndustrialicone gasket.
Operating Temperature Range Celcius
-45°C to +55°C
Style
Bulkhead
Type
Bulkhead

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC Ex
  • EAC (Russian)
Compliance
  • Restricted Breathing
  • IP66
  • IK08
Hazardous Rating(s)
  • Ex nR IIC T6 Gc
  • Ex tc IIIC T70°C Dc IP6X
Industry Standard(s)
  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14