CHL_PATHFINDER VL114
CHL_PATHFINDER VL114
Discontinued

Discontinued: Pathfinder VL114

Brand:

Chalmit Lighting

Pathfinder VL114 is discontinued. Please see <a href="https://www.hubbell.com/chalmit/en/Products/Lighting-Controls/Harsh-Hazardous-Lighting/Wall-Pack-Bulk-Heads/Neo-X/p/11532405" target="_blank">Neo X</a> as a suggested alternative. The&nbsp;Pathfinder VL114&nbsp;range of&nbsp;fluorescent&nbsp;luminaires are suitable for&nbsp;zone 1&nbsp;ex e&nbsp;(Category 2) for&nbsp;increased safety&nbsp;lighting and are available in standard and emergency versions. It has a unique 'lamp in lid' design enabling direct inter-changability between standard and emergency versions. The emergency version features an 11W lamp and internal battery that provides illumination for 3 hours in the event of a power failure. The VL114 has a lightweight but robust low profile construction with IP68 sealing that can be mounted in any orientation.

  • Lightweight yet robust construction.
  • Mount in any orientation.
  • Ideal for over-door lighting.
  • Supplied complete with lamps.
  • GOST Approved.

The Pathfinder can be used for both on and offshore applications and is ideal for installation in areas where glass contamination is prohibited. The cover has fixings for exit signs that are either wall or ceIndustrialing mounted. Click the 'Contact Us' link above to get in touch with us and discuss how the Pathfinder VL114 could work for you.

Product details

General

Application
Zone 1
ATEX Classification
Group II Category 2 GD
EU RoHS Indicator
Contact Manufacturer
Lamp Type
  • 11W and 18W component certified compact fluorescent lamps
  • Factory Fitted
Light Distribution
3 hours.
Material
Polycarbonate
Operating Temperature Range Celcius
-15°C to +60°C
Style
Bulkhead
Type
Bulkhead

Certifications And Compliance

Certified Listed
  • ATEX
  • IEC
  • GB
Compliance
  • IP66
  • IP67
  • IP68
Hazardous Rating(s)
Zone 1