CHALMIT LIGHTING
Explore Spartan Pole Series product line

Zone 1 LED Floodlight

Get your free copy of the Evolution X Mini Catalogue here

Download Now

The Next Generation of LED Floodlight

The Chalmit Evolution X floodlight is the latest innovation to join our next generation X Series of LED luminaires designed for global use in any harsh or hazardous environment.

Download Spartan Pole Specification Sheet

Product Catalogue

Download the Evolution X Catalogue

Download
Explore Spartan Pole Series product line

Visit Product Page

Go to the Evolution X product page and download datasheet

View product
Discover Spartan Pole Series Special Features

Meet The Designer

Read our blog with Design Engineer Ivon Daclan

Read Blog

Features & Benefits

  • 120,000 maintenance free hours at 25°C
  • Highly Energy Efficient >106lm/W
  • Available with asymmetric optic - minimising light pollution
  • Temperature Range -55°C to +60°C
  • Three lumen output options: 20,000, 30,000, 40,000
  • 5000k, 4000k and 3000k available at 80 CRI
  • Weighting only 15.5kg (20L) and 17kg (30/40L)

Area Classification

  • Zone 1/21

Material

  • Marine Grade Aluminum

Applications

  • Ex, Zone 1 locations
  • Offshore, outdoor applications

A Closer Look at the Evolution X Series