CHALMIT LIGHTING

NEO X LED Bulkhead Luminaire

The latest Zone 1 LED X Series luminaire, the Neo X bulkhead focuses on the needs of the user by combining multiple lumen outputs with long term maintenance benefits

NEO X Series Bulkhead Luminaire Catalogue

Download your free copy of the Neo X Mini catalogue here

Download Now

Energy Efficient. Compact and Low Maintenance. Impressive Output.

The latest Zone 1 LED X Series luminaire, the Neo X bulkhead focuses on the needs of the user by combining multiple lumen outputs with long term maintenance benefits. Providing a market leading range of photometric outputs using our X-series optics to efficiently illuminate any Zone 1/21 application, the Neo X is a true successor to the Nexled and Nevis ranges of bulkhead luminaires.

View Product
NEO X Series Bulkhead Luminaire

Meet the Neo X

As the transition towards utilising more sustainable lighting products continues, the use of traditional fluorescent lighting is being phased out. That's why the next generation of LED bulkhead fittings - the Neo X is the perfect alternative for emergency lighting solutions.

A Brighter Path

With a certified temperature range from-55°C up to +55°C the Neo X is the bulkhead for every environment and application. The optional benefit of a hot swap battery with excellent IP allows the maintainable components to be easily accessible, and ensures that the ground breaking Neo X is suitable for global use in any harsh or hazardous environment.

Download Datasheet

Area Classification and Applications

Zone 1 and 21 areas to EN 60079-10-1 and EN 60079-10-2 with installation to EN 60079-14
Ex db eb (Flameproof, Increased Safety) Ex tb (Dust Protected Enclosure)
Impressive system life of 120,000hrs (non-EM) at +25°C
Onshore and offshore hazardous area applications. Available with asymmetric walkway optic, minimising light pollution.
NEO X Series Bulkhead Luminaire

A closer look at the Neo X

Interact with the 3D model below - simply touch and drag the cursor to rotate the product and see it in 360 views.

"The Neo X advances how bulkhead luminaires are used. Opening up new application opportunities with advanced optics, hot swappable battery and a certified ambient range to meet any real world application. It is the perfect product solution for many problem environments"

- Mark Poutney, Brand Manager