Image of  Nevis Industrial LED - Discontinued
Discontinued

Nevis Industrial LED - Discontinued

Brand: Chalmit Lighting

The Nevis LED delivers an instant bright white light equivalent to a 70W HPS. Designed for low profile applications, the luminaire can be mounted on walls, handrails and ceilings as a wellglass making it ideal for walkways or restricted height areas. A side mounted terminal chamber allows for flush mounting and ease of installation. Its excellent temperature range of -50°C to +55°C makes it a global lighting solution providing high quality lighting at extreme temperatures.

  • Lower power consumption than HID lamps.
  • IP68 version available
  • Low temperature applications to -55°C.
  • 60,000 maintenance free hours 70% initial lumens
  • Highly Energy Efficient.
  • Compact construction.

Click the 'Contact Us' link above to get in touch with us and discuss how the Nevis Industrial LED bulkhead luminaire could work for you.

General

Application

Industrial

Construction Material - Main

Aluminum LM6 Enclosure

EU RoHS Indicator

Contact Manufacturer

Ingress Protection

  • IP66
  • IK08

Lamp Type

LED

Light Source

LED Array

Material

Aluminium alloy LM6; All fastenings A4 stainless steel; Toughened glass dome cover;

Operating Temperature Range Celcius

-55°C to +55°C

Style

Bulkhead

Type

Bulkhead

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP66
  • IK08

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

T amb -55° to +55°C

Operational

Operating Temperature Range Celcius

-55°C to +55°C