Image of  HDL206NE Emergency Zone 2 LED (HDL206NE)
Image of  HDL206NE Emergency Zone 2 LED (HDL206NE)
Image of  HDL206NE Emergency Zone 2 LED (HDL206NE)

HDL206NE Emergency Zone 2 LED (HDL206NE)

Brand:

Chalmit Lighting

The HDL206NE is an outstanding emergency luminaire allowing up to three modules interlinked, providing an effective and efficient replacement for conventional high power HID floodlights, up to 250W. With multiple beam options available, and a wide ambient range, this is a truly universal solution for all Zone 2 applications.

  • Modular construction allows the modules to be supplied interlinked with each other to provide greater light output.
  • Can be used as a single unit – small floodlight or bulkhead or linked together to replicate a large 250W/400W floodlight.
  • Integrated power supply.
  • Low power consumption.
  • Rugged construction – resistant to vibration.
  • Independently photometrically tested.
  • All units supplied with 2 cable entries as standard.
  • IP66 and IP67 Protection.
  • Optional wire guard available for extra protection.
  • Narrow, Medium, Wide and Extra wide beam light output available.

The Hadar HDL206NE Emergency LED Floodlight is IP66/67 rated and is suitable for use in Zone 2 and 22 applications. Click the 'Contact Us' link above to get in touch with us and discuss how the Hadar HDL206NE range could work for you.

Product details

General

Application

  • Zone 2 and 22
  • Stirrup Mounted

ATEX Classification

Group II Category 3 GD

Battery Type

6V 6Ah Ni-MH (2)

Construction Material - Main

Painted Aluminum LM6 Enclosure

Emergency Illumination Time

90 min or 3 hour min

Ingress Protection

  • IP66
  • IK10

Lamp Type

  • 24 x 0.94W LEDs
  • 48 x 0.94W LEDs
  • 96 x 0.94W LEDs
  • 144 x 0.94W LEDs

Light Source

LED Array

Material

Aluminum Alloy, Epoxy Powder Finish

Operating Temperature Range Celcius

-20°C to +50°C (T4) / +59.5 (T3)

Style

Floodlight

Type

Floodlight (Symmetrical)

Certifications And Compliance

Certified Listed

ATEX

Compliance

  • Increased Safety, Encapsulation
  • IP66
  • IK10

Hazardous Rating(s)

  • Ex e mb IIC T4 Gb
  • Ex tb IIIC T103°C Db IP66

Industry Standard(s)

  • EN 60079-0
  • EN 60079-7
  • IEC 60079-18
  • EN 60079-31

Resources and downloads

Installation Manuals

Photometry