MY LISTS
CHALMIT LIGHTING
Image of  Eclipse Jr Zone 2 LED (ECJN)
Image of  Eclipse Jr Zone 2 LED (ECJN)
Image of  Eclipse Jr Zone 2 LED (ECJN)

Eclipse Jr Zone 2 LED (ECJN)

Brand: Chalmit Lighting

The Eclipse Junior LED offers all of the power of our popular Eclipse II Wellglass with a 40% reduction in weight. Featuring the latest in LED optics, the Eclipse Jr is a highly energy efficient luminaire for use in Zones 2 and 22.

  • Excellent power savings – save 40% vs a 70W HPS lamp
  • Strong photometric performance - utlises the latest in LED technology for an instant on crisp white light output
  • Compact & Lightweight – The lightest out of all the 70W wellglass alternatives. Weighs just 5kg.
  • Easy to Install – Simple one bolt access for installation
  • Wide Ambient Temperature Range - -40C to +55C
  • Allows uplighting – utilises a unique LED optic
  • Certified for use worldwide – ATEX, IECEx, EAC and INMETRO approvals for use in Zones 2 and 22
  • Wide Range of Mounting Options available – Pendant, Pole/Column, Medium Bay, Low Bay

Industial variant also available

Product details

General

Ambient Temp. Range

-40 °C to 55 °C

Application

  • Zones 2 and 22
  • Pendant Flush Mounted

ATEX Classification

Group II Category 3 GD

Construction Material - Main

Painted aluminium body with glass globe

Fixture Type

Lowbay

Ingress Protection

  • IP66
  • IK08

Lamp Type

LED

Light Source

LED Array

Style

HB/LB/Wellglass

Type

Wellglass

Certifications And Compliance

Certified Listed

  • ATEX
  • IEC Ex

Compliance

  • Increased Safety
  • IP66
  • IK08

Hazardous Rating(s)

  • Ex ec IIC T4 Gc
  • Ex tc IIIC T90°C Dc IP66

Industry Standard(s)

  • EN 60079-10-1
  • EN 60079-10-2
  • EN 60079-14

IP Rating

IP66