MY LISTS
CHALMIT LIGHTING
Product Image | Sterling II Industrial
Discontinued

Sterling II SS Industrial Fluorescent - Discontinued

Brand: Chalmit Lighting

Discontinued - Suggested Alternative: PRXI The Sterling II is also available in a stainless steel body version. This incorporates the same design and protection features found in the GRP body Sterling II. It is available in single and twin body versions. The construction features a marine grade 316S31 stainless steel body and transparent polycarbonate diffuser. These are secured using quick release stainless steel clips allowing easy access for rapid installation and maintenance. The Sterling II has a copper & iron switchstart ballast, available in 18W, 36W and 58W fluorescent lamp options. Emergency models have an internal Ni-Cad battery.

  • Marine grade stainless steel body and polycarbonate diffuser.
  • 3 clips per side on 18W, 4 on 36W and 5 on 58W.
  • Mains connection terminals fixed to body.
  • Gear tray suspended and fitted with control gear for ease of maintenance.

The increased Industriality of its stainless steel construction makes this luminaire ideal for applications where there is a high risk of mechanical damage or exposure to chemical agents. Click the 'Contact Us' link above to get in touch with us and discuss how the Sterling II Stainless Steel Luminaire range could work for you.

General

Application

  • Industrial Safe Area
  • Surface Mount

Battery Type

6V Ni-Cad (4Ah)

Construction Material - Main

Stainless Steel 316L

Emergency Illumination Time

180 min

Ingress Protection

  • IP65
  • IK08

Lamp Type

T8 Tubular Fluorescent

Light Source

Bi-Pin Fluorescent

Material

Stainless steel body, clear polycarbonate diffuser & quick release stainless steel clips.

Operating Temperature Range Celcius

-20°C to +45°C

Style

Linear

Type

Linear

Certifications And Compliance

Certified Listed

  • CE Declaration
  • UK CA Declaration

Compliance

  • General Lighting Standards, EN 60598
  • IP65
  • IK08

Hazardous Rating(s)

  • Tamb -20°C to +45°C
  • Tamb -20°C to +40°C (EM)

Operational

Battery Type

6V Ni-Cad (4Ah)

Operating Temperature Range Celcius

-20°C to +45°C