MY LISTS
CHANCE FOUNDATION SOLUTIONS

New construction features

The Chance® helical pile foundation system is perfect for a wide range of commercial, industrial, institutional and residential applications — from new homes and high-rise structures to sound walls, communication towers and bridges.

Heavy-duty helical foundations

Heavy-duty helical foundations

In new construction applications, engineers rely on helical piles to transfer structure load to deep, stable soils. Originally popularized for light-duty new construction and remedial repair, helical piles are now commonly used for high-capacity new construction projects in commercial, industrial, and residential applications. Helical pile deep foundations have been proven in load tests with capacities of over 400,000 pounds per pile.

Challenging soil profiles

Challenging soil profiles

Chance helical foundation systems are designed, tested and proven for applications in expansive soils, high water tables, fill areas and other areas where unstable soils require piling. Chance helical pile systems reach competent soil below active zones, are predictable by torque-to-capacity correlation, do not require excavation or spoils to prepare site, will accept loads immediately and install in limited access areas in most weather conditions.

Predictable capacity

Predictable capacity

When contractors pour a shallow foundation, such as a strip footing or turned down slab, they cannot reliably measure its capacity. That's why foundation repair is such a huge industry today. When an engineer specs a helical pile foundation, they can be confident that it will carry the load that the helical piles were designed to hold. Try our free design software, HeliCAP, to calculate capacity and select the best products for the job.

New construction case studies

View Chance Foundations blog to read new foundation case studies where helical piles proved to be the best solution for the job.

HeliCAP<sup>®</sup> Helical Capacity Design Software

HeliCAP® Helical Capacity Design Software

Interactive software that helps you solve your tension and compression project requirements with helical anchors. It performs powerful calculations on your site soil parameters to help you build better and faster.

Contact us to learn more

Let’s start a conversation. Fill out the contact form and one of our knowledgeable staff will reach out to you shortly.