text.skipToContent text.skipToNavigation

Anchor, Tool, Bolt Circle Adapter, 5.25in TO 7.625in

by CHANCE Foundation Solutions 

Catalog ID: T3030166

Bolt circle adapter with one 5 1/4" (133.5 mm) bolt circle with 1/2" (12.7 mm) bolt holes and one 7 5/8" (193.7 mm) bolt circle with 5/8" (15.9 mm) bolt holes.

  • These adapters are used to connect two tools having incompatible bolt circles.
  • Product Details

    General

    Torque Rating 10000 ft-lbs
    Type Anchor/Pile Installation Tools
    UPC 096359057796

    Dimensions

    Diameter - Bolt Circle
    • 5.25 in
    • 7.625 in
    Weight 10.780 lb

    Logistics

    Standard Package 1

    Resources/Downloads