text.skipToContent text.skipToNavigation

Anchor, Tool, Kelly Bar Adapter, 2.625in Hex, 15,000 ft-lb rating

by CHANCE Foundation Solutions 

Catalog ID: C3030937

2.62" Hex 15K Kelly bar Adapter.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 75/8" bolt circle, comes with twelve 5/8" Grade 2 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

Product Details

General

Bolt Grade 2
Kelly Bar Shape Hex
Number of Bolt Holes 12
Torque Rating 15000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359015307

Dimensions

Anchor Installation Hole Size 0.625 in
Diameter - Bolt 0.625 in
Diameter - Bolt Circle 7.625 in
Kelly Bar Adapter Inside Width 2.625 in
Kelly Bar Hole Distance to Flange 4.25 in
Length 8.250 in
Weight 25.480 lb

Logistics

Pallet Quantity 36
Standard Package 1

Resources/Downloads