HPS_WCID_554801_PRODIMAGE
HPS_WCID_554801_PRODIMAGE
play
play

2.875" Installation Tool

Brand:

CHANCE Foundation Solutions

Catalog ID:

C3031490

RS2875 Drive Tool.

RS287

W/ Pin, Coil Lock, HDW (6)

Product details

General

Application

Anchor/Pile Installation

Number of Bolt Holes

6

Type

Pipe Drive Tool

UPC

096359368083

Dimensions

Diameter - Bolt Circle

5.25 in

Diameter - Single Bolt Hole(s)

0.53 in

Weight

19 lb