text.skipToContent text.skipToNavigation

3.5" Installation Tool

By CHANCE Foundation Solutions 

Catalog ID: C3030754

Product Details

General

Application Anchor/Pile Installation
Number of Bolt Holes 6
Type Pipe Drive Tool
UPC 096359015123

Dimensions

Diameter - Bolt Circle 7.62 in
Diameter - Single Bolt Hole(s) 0.69 in
Weight 27.00 lb

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)

Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)

CHANCE® Square Shaft Installation (VI04148E0819)