- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Anchor/Pile Installation Tools
- SS/RR Anchor Drive Wrench
- Anchor, Tool, SS200 Drive Wrench
Item Added to Your Cart!
Anchor, Tool, SS200 Drive Wrench
By CHANCE Foundation Solutions
Catalog ID: C3030201
Anchor, Tool, SS200 Drive Wrench
By CHANCE Foundation Solutions
Catalog ID:
C3030201
SS200 Drive Tool for use with 7 5/8" (193.7mm) bolt circle Kelly Bar Adapter.
Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.
- These tools include our proprietary Alignment Window that helps reduce chance of finger pinch when anchor is inserted into tool.
- These drive tools require the appropriate Kelly bar adapter, sold separately
- Each comes with bolts, nuts and lockwashers.
- Includes Bent Arm Pin and Coil Lock
Add to List
Add to Project List
Product Details
General
Application | Anchor/Pile Installation |
Attachment Style | Kelly Bar Adapter |
Bolt Grade | 2 |
Coating | Painted |
Drive Wrench Anchor Type | SS200 Anchor |
EU RoHS Indicator | No |
Number of Bolt Holes | 12 |
Torque Rating | 16000 ft-lbs |
Type | Anchor/Pile Installation Tools |
UPC | 096359015000 |
Dimensions
Anchor Installation Hole Size | 0.625 in |
Diameter - Bolt | 0.625 in |
Diameter - Bolt Circle | 7.625 in |
Weight | 29.400 lb |
Logistics
Pallet Quantity | 20 |
Standard Package | 1 |
Resources and Downloads
Specifications
Literature
Installation/Instruction Manual (IOM)
Sales Drawings
Videos
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
Square Shaft Anchor Drive Wrench
CHANCE Square Shaft Anchor Installation (VI0655E)
Please wait, preparing to download your file.
Related Products