text.skipToContent text.skipToNavigation

Anchor, Tool, SS5/SS150/RR Drive Wrench with integral pins

By CHANCE Foundation Solutions 

Catalog ID: C3031650

By CHANCE Foundation Solutions
Catalog ID:  C3031650
SS5/SS150/RR Drive Tool for use with 5 1/4" (133.5 mm) bolt circle Kelly Bar Adapter with Integral Pins.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • These tools include our proprietary Alignment Window that helps reduce chance of finger pinch when anchor is inserted into tool.
  • These drive tools require the appropriate Kelly bar adapter, sold separately
  • Each comes with bolts, nuts and lockwashers.
  • Each of these drive tools includes an integral set of locking dogs that attach the drive tool to the anchor.
Add to List

More Options

Product Details

General

Application Anchor/Pile Installation
Attachment Style Kelly Bar Adapter
Bolt Grade 5
Coating Painted
Drive Wrench Anchor Type
  • SS5 Anchor
  • SS150 Anchor
  • RR Anchor
EU RoHS Indicator No
Number of Bolt Holes 6
Torque Rating 7000 ft-lbs
Type Anchor/Pile Installation Tools
UPC 096359531258

Dimensions

Anchor Installation Hole Size 0.5 in
Diameter - Bolt 0.5 in
Diameter - Bolt Circle 5.25 in
Weight 10.000 lb

Logistics

Standard Package 1

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)

CHANCE Square Shaft Anchor Installation (VI0655E)

Square Shaft Anchor Drive Wrench