text.skipToContent text.skipToNavigation

Anchor, Adapter, SS175 Thimbleye no pulling eye

by CHANCE Foundation Solutions 

Catalog ID: T1100311

SS 175 Guy Adapter with Thimbleye.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Hot dipped galvanized per ASTM A153

Product Details

General

Application Helical Anchoring
Coating Galvanized
EU RoHS Indicator No
Eyenut Style Thimbleye
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 100000 lb
Type Adapters
UPC 096359055570

Dimensions

Length 18.000 in
Weight 10.780 lb

Logistics

Pallet Quantity 128
Standard Package 1

Resources/Downloads