text.skipToContent text.skipToNavigation

New Construction Cap

by CHANCE Foundation Solutions 

Catalog ID: C1501356G

Cap, New Const. Pier RS3500 Full Comp; G

  • RS3500
  • Product Details

    General

    Cap Mates With RS3500
    Capacity - Compression/Uplift Compression
    Capacity - Design (Working) Load Compression kip (kN) 50 lb/kN
    Capacity - Plate Grade 50
    Coating Hot Dip Galvanized
    Shaft Type RS
    Type Anchor Caps

    Dimensions

    Capacity - Plate Size (SQ) 8 in

    Resources/Downloads