text.skipToContent text.skipToNavigation

New Construction Cap

by CHANCE Foundation Solutions 

Catalog ID: C1500459G

Cap, New Const. Pier 1-3/4

  • SS175
  • Product Details

    General

    Cap Mates With SS175
    Capacity - Compression/Uplift Compression
    Capacity - Design (Working) Load Compression kip (kN) 60 lb/kN
    Capacity - Plate Grade 50
    Coating Hot Dip Galvanized
    Shaft Type SS
    Type Anchor Caps

    Dimensions

    Capacity - Plate Size (SQ) 6 in
    Weight 12.80 lb

    Certifications and Compliance

    ICC-ES Evaluated ESR 2794