text.skipToContent text.skipToNavigation

1.25" Square Shaft Extension(SS125), 10ft

by CHANCE Foundation Solutions 

Catalog ID: C1500556

SS125, 120" long no helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 10
Shaft Type SS
Torque Rating 4000 ft-lbs
Type Anchor Extensions

Dimensions

Length 120.00 in
Length - Effective 117.25 in
Weight 54.00 lb

Resources/Downloads