text.skipToContent text.skipToNavigation

1.5" Square Shaft Helical Extension(SS5), 14 x 5ft

by CHANCE Foundation Solutions 

Catalog ID: T1500440

SS5, 60" long with 14" helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 10
Number of Helices 1
Shaft Type SS
Torque Rating 5700 ft-lbs
Type Anchor Extensions
UPC 096359328681

Dimensions

Anchor Helix Diameter(s) 14 in
Length 60.50 in
Length - Effective 57.19 in
Weight 60.00 lb

Resources/Downloads