text.skipToContent text.skipToNavigation

1.75" Square Shaft Extension(SS175), 10ft

by CHANCE Foundation Solutions 

Catalog ID: C1500184

SS175, 120" long no helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 10
Shaft Type SS
Torque Rating 10500 ft-lbs
Type Anchor Extensions
UPC 096359012252

Dimensions

Length 126.75 in
Length - Effective 123.05 in
Weight 112.10 lb

Certifications and Compliance

CCMC Compliant? CCMC 13193-R
ICC-ES Evaluated ESR 2794
LARR Certified? RR 25984

Logistics

Pallet Quantity 12

Resources/Downloads