- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Extensions
- 2.25" Square Shaft Extension(SS225) 5ft
2.25" Square Shaft Extension(SS225) 5ft
Catalog ID: C1100646
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).
- Finish: Galvanized
- Capacity of helical pile can be determined by measuring installation
Add to Project List
More Options
Product Details
General
Application | Helical Anchoring |
Coating | Galvanized, ASTM A-153 |
EU RoHS Indicator | No |
Strength Note | Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. |
Tensile Strength | 200000 lb |
Torque Rating | 21000 ft-lbs |
Type | Anchor Extensions |
UPC | 096359010081 |
Dimensions
Length | 60.000 in |
Weight | 85.750 lb |
Logistics
Pallet Quantity | 12 |
Standard Package | 1 |
Resources and Downloads
Literature
ISO Certificates
Sales Drawings
Videos
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
CHANCE Square Shaft Anchor Installation (VI0655E)
Please wait, preparing to download your file.