text.skipToContent text.skipToNavigation

2.25" Square Shaft Extension(SS225) 7ft

By CHANCE Foundation Solutions 

Catalog ID: C1100647

By CHANCE Foundation Solutions
Catalog ID:  C1100647
SS225 Extension 7'

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 200000 lb
Torque Rating 21000 ft-lbs
Type Anchor Extensions
UPC 096359010098

Dimensions

Length 80.000 in
Weight 113.357 lb

Logistics

Pallet Quantity 12
Standard Package 1

Resources and Downloads

Videos

CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)

CHANCE Square Shaft Anchor Installation (VI0655E)