text.skipToContent text.skipToNavigation

2.875" Round Shaft Extension(RS2875.203), 7ft

By CHANCE Foundation Solutions 

Catalog ID: C2784700CU

By CHANCE Foundation Solutions
Catalog ID:  C2784700CU
RS2875.203, 84" long with no helix
  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
Add to List

More Options

Product Details

General

Application Helical Anchoring
Coating Hot Dip Galvanized
Holding Capacity Soil (Kt) 9
Shaft Type RS
Torque Rating 7000 ft-lbs
Type Anchor Extensions
UPC 096359705031

Dimensions

Length 84.00 in
Length - Effective 78.00 in
Weight 42.40 lb

Resources and Downloads

Videos

CHANCE 4.3 Helicap 3.0 Torque Graph (VI04167E0420)

CHANCE 4.2 Helicap 3.0 Capacity Graph Tab (VI04165E0420)

Hubbell Power Systems Helical Pile Shake Table Testing (VI04112E)

CHANCE 3.1 HeliCAP 3.0 Series Tab Tutorial (VI04162E0220)

CHANCE America's Foundation: Tension & Gravity Load Testing: Torque Measurement & Calibration (Episode 3) (VI0460E)

Hubbell Power Systems America's Foundation: Soil Profiles: Soil Reports for Timber Piles & Pile Foundation Systems (Episode 2)(VI04064)

CHANCE 3.2 HeliCAP 3.0 Inserting a Helical Pile or Anchor Tutorial (VI04160E0220)

CHANCE 4.1 Helicap 3.0 Table tab (VI04164E0420)

CHANCE 1.3 HeliCAP 3.0 Shotgun Tutorial (VI04151E0819)

CHANCE 2.3 HeliCAP 3.0 Water Table Depth Tutorial (VI04156E0120)

Chance Foundation Solutions Anchor/Pile Installation Tools (VI04146E0519)

CHANCE 2.5 HeliCAP 3.0 Critical and No Load Zone Depth Tutorial (VI04154E0120)

CHANCE 2.1 HeliCAP 3.0 Soil Profile Tab Tutorial (VI04157E0120)

CHANCE® Square Shaft Installation (VI04148E0819)

CHANCE 1.2 HeliCAP 3.0 User Load Tutorial (VI04150E0819)

CHANCE 3.4 HeliCAP 3.0 Inserting Large Diameter RS Piles Tutorial (VI04161E0220)

CHANCE 1.1 HeliCAP 3.0 - User Interface Tutorial (VI04149E0819)

CHANCE 4.4 Helicap 3.0 Print Tab (VI04166E0420)

CHANCE 2.2 HeliCAP 3.0 Soil Types Tutorial (VI04155E0120)

Sales Drawings

Engineering Drawing