* Representative image

2.875" Round Shaft Extension (RS2875.276), 7ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788700CU

RS2875.276, 84" long Extension

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Holding Capacity Soil (Kt)
9
Shaft Type
RS
Torque Rating
8000 ft-lbs
Type
Anchor Extensions
UPC
096359705376

Dimensions

Dimensions
84.00 in x 5.000 in x 5.000 in
Height
5 in
Length
84 in
Length - Effective
78 in
Weight
55.6 lb
Width
5 in