- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
- Anchoring & Foundations
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Extensions
- 2" Square Shaft Extension(SS200), 7ft
Item Added to Your Cart!
2" Square Shaft Extension(SS200), 7ft
By CHANCE Foundation Solutions
Catalog ID: C1100565
2" Square Shaft Extension(SS200), 7ft
By CHANCE Foundation Solutions
Catalog ID:
C1100565
SS200, Extension 7'
The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities
- Finish: Galvanized
- Capacity of helical pile can be determined by measuring installation
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Coating | Galvanized, ASTM A-153 |
EU RoHS Indicator | No |
Strength Note | Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. |
Tensile Strength | 150000 lb |
Torque Rating | 16000 ft-lbs |
Type | Anchor Extensions |
UPC | 096359009948 |
Dimensions
Length | 80.000 in |
Weight | 98.000 lb |
Logistics
Pallet Quantity | 12 |
Standard Package | 1 |
Resources and Downloads
Literature
ISO Certificates
Sales Drawings
Videos
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
CHANCE Square Shaft Anchor Installation (VI0655E)
Please wait, preparing to download your file.
Related Products