3.5" Round Shaft Extension (RS3500.300), 5ft

Brand:

CHANCE Foundation Solutions

Catalog ID:

C1500025CU

RS3500.300, 60" long with no helix.

The CHANCE Round Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Round Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • ICC-ES Approved Seismic Categories A-F
  • Capacity can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Holding Capacity Soil (Kt)
7
Shaft Type
RS
Torque Rating
13000 ft-lbs
Type
Anchor Extensions
UPC
096359709916

Dimensions

Dimensions
60.00 in x 6.000 in x 4.250 in
Height
4.25 in
Length
60 in
Length - Effective
56 in
Weight
60 lb
Width
6 in