- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- HPDM Plates
- 2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 10"
Item Added to Your Cart!
2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 10"
By CHANCE Foundation Solutions
Catalog ID: C1500395
2" Square Shaft (SS200) DIGGER, PULL DOWN PILE, 10"
By CHANCE Foundation Solutions
Catalog ID:
C1500395
SS200 DIGGER, 10 INCH, PULL DOWN PILE.
The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.
- SS200
- For Grouted Piles
- Helical Pulldown® Micropile Lead Displacement Plate
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Shaft Type | SS |
Type | HPDM Plates |
Dimensions
Weight | 6.30 lb |
Logistics
Carton Quantity | 5 |
Pallet Quantity | 80 |
Resources and Downloads
Installation/Instruction Manual (IOM)
ISO Certificates
Sales Drawings
Videos
Grouted Micropile for Increased Capacity (CENT-HPS-UTL-VI-EN-2022-00308)
Engineering Drawing
Please wait, preparing to download your file.