- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- HPDM Plates
- 4.5" PIG, DISPLACEMENT, 8 INCH
Item Added to Your Cart!
4.5" PIG, DISPLACEMENT, 8 INCH
By CHANCE Foundation Solutions
Catalog ID: C1500996
4.5" PIG, DISPLACEMENT, 8 INCH
By CHANCE Foundation Solutions
Catalog ID:
C1500996
RS4500 PIG, DISPLACEMENT, 6 INCH
The CHANCE Helical Pulldown Micropile (HPM) is a patented method used to form a grout column around the shaft of a standard square or round shaft helical pile. The installation process employes grout around the helical pile shaft to increase buckling and compression capacity.
- RS4500
- For Grouted Piles
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Shaft Type | RS |
Type | HPDM Plates |
Dimensions
Weight | 29.00 lb |
Resources and Downloads
Installation/Instruction Manual (IOM)
ISO Certificates
Videos
Grouted Micropile for Increased Capacity (CENT-HPS-UTL-VI-EN-2022-00308)
Please wait, preparing to download your file.