text.skipToContent text.skipToNavigation

1.5" Square Shaft Lead (SS5), 8/10/12 x 5ft

by CHANCE Foundation Solutions 

Catalog ID: 055832P

Nut, Jam HH .625-11 GALV

Product Details

General

Application SS125
Coating Hot Dip Galvanized
Type Nuts
UPC 096359211952

Dimensions

Weight 0.04 lb

Resources/Downloads