Replacement Coupling Bolt
Request a Quote
Brand:
CHANCE Foundation Solutions
Catalog ID:
PSA4128P
Bolt, HH 1 - 8UNC x 5 1/2.
Bolt
This is a Grade 8 bolt.
Product details
Resources and downloads
Product details
General
Application
Helical Anchoring
Coating
Zinc Plated
Type
Bolts
Dimensions
Weight
1.5 lb
Resources and downloads
Specifications
Download All
Model Specifications - Helical Pile Foundations 01-0303, Rev 102020 (01-0303)
Model Specifications - Atlas 2-Piece Systems with Lateral, Rev 040207 (2308BC)
Model Specifications - Atlas 2-Piece Systems, Rev 040207 (230881)
Model Specifications - Helical Pulldown Micropile 01-1206, Rev 2018 (01-1206)
CN-PSA4128P-SPEC-EN
Model Specifications - Helical Tieback 31-0503, Rev 081514 (31-0503)
SDS
MSDS - Galvanized Steel Products