- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Hardware
- Square Shaft (SS5/SS150) Nut
Item Added to Your Cart!
Square Shaft (SS5/SS150) Nut
By CHANCE Foundation Solutions
Catalog ID: 055449P
Square Shaft (SS5/SS150) Nut
By CHANCE Foundation Solutions
Catalog ID:
055449P
Jam Nut, 3/4" (19.1 mm) diameter, galvanized, use with SS5/SS150 extensions/adapters.
Jam nut used with connecting bolt for SS5 and SS150 Square Shaft anchor
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Coating | Galvanized, ASTM A-153 |
EU RoHS Indicator | No |
Strength Note | Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. |
Type | Nuts |
UPC | 096359211396 |
Dimensions
Weight | 0.050 lb |
Logistics
Standard Package | 1 |
Resources and Downloads
ISO Certificates
Videos
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
CHANCE Square Shaft Anchor Installation (VI0655E)
Please wait, preparing to download your file.
Related Products