text.skipToContent text.skipToNavigation

Streetlight Foundation Mounting Hardware

by CHANCE Foundation Solutions 

Catalog ID: T1121213

Hardware Package

  • (4) Bolt, Washer, Nut
  • Product Details

    General

    Coating Galvanized
    Quantity of Hardware 4
    Type Foundation Mounting Hardware

    Dimensions

    Bolt Size 3/4 - 10 UNC x 3 in
    Weight 3.00 lb

    Logistics

    Carton Quantity 10

    Resources/Downloads