text.skipToContent text.skipToNavigation

1.5" Square Shaft Lead (SS150), 8/10/12 x 7ft

by CHANCE Foundation Solutions 

Catalog ID: C1501029

SS150, 84" long with 8",10",12" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 10
Number of Helices 3
Shaft Type SS
Torque Rating 7000 ft-lbs
Type Lead Sections
UPC 096359714279

Dimensions

Anchor Helix Diameter(s) 8 in - 10 in - 12 in
Length 83.25 in
Length - Effective 76.16 in
Weight 80.30 lb

Resources/Downloads

Videos

Anchor/Pile Installation Tools