text.skipToContent text.skipToNavigation

1.5" Square Shaft Lead (SS150), ROCK-IT, 6/8 x 3ft

by CHANCE Foundation Solutions 

Catalog ID: C1501488

SS150, ROCK-IT, 36" long with 6",8" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Carbide tip is added to the lead section to help with installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 10
Number of Helices 2
Shaft Type SS
Torque Rating 7000 ft-lbs
Type Lead Sections
UPC 096359653431

Dimensions

Anchor Helix Diameter(s) 6 in - 8 in
Length 36.75 in
Length - Effective 31.95 in
Weight 36.08 lb

Resources/Downloads

Videos

Anchor/Pile Installation Tools