text.skipToContent text.skipToNavigation

1.5" Square Shaft Lead (SS150),10/12/14/14 x 10ft

by CHANCE Foundation Solutions 

Catalog ID: C1500165

SS150, 120" long with 10",12",14",14" helices

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 80
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 10
Number of Helices 4
Shaft Type SS
Torque Rating 7000 ft-lbs
Type Lead Sections
UPC 096359012054

Dimensions

Anchor Helix Diameter(s) 10 in - 12 in - 14 in - 14 in
Length 124.00 in
Length - Effective 116.91 in
Weight 142.50 lb

Logistics

Pallet Quantity 20

Resources/Downloads

Videos

Anchor/Pile Installation Tools