text.skipToContent text.skipToNavigation

1.5" Square Shaft Lead (SS5), 10 x 5ft

by CHANCE Foundation Solutions 

Catalog ID: C1500058

SS5, 60" long with 10" helix

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Capacity - Plate Grade 50
Coating Hot Dip Galvanized
Helix Leading Edge Type Sharp
Holding Capacity Soil (Kt) 10
Number of Helices 1
Shaft Type SS
Torque Rating 5700 ft-lbs
Type Lead Sections
UPC 096359011804

Dimensions

Anchor Helix Diameter(s) 10 in
Length 60.00 in
Length - Effective 52.91 in
Weight 47.00 lb

Certifications and Compliance

ICC-ES Evaluated ESR 2794
LARR Certified? RR 25984

Logistics

Pallet Quantity 20

Resources/Downloads

Videos

Anchor/Pile Installation Tools