- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Anchoring
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling & Tensioning
-
- View All Data & Communications Categories
-
-
Power & Utilities
-
Power & Utilities
-
Anchoring & Foundations
-
Anchoring & Foundations
- Anchor/Pile Installation Tools
- Helical Anchors & Piles
- Lighting Foundation Anchors
- Resistance
- Wall Anchors
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Load Handling
-
- View All Power & Utilities Categories
-
-
-
Resources
CompanyTools and Information
-
Resources
-
Resources
- Company
- Tools and Information
- Support
-
- Products
- Power & Utilities
- Anchoring & Foundations
- Helical Anchors & Piles
- Lead Sections
- 2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft
Item Added to Your Cart!
2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft
By CHANCE Foundation Solutions
Catalog ID: C1100543
2.25" Square Shaft Lead (SS225), 6/8/10 x 5ft
By CHANCE Foundation Solutions
Catalog ID:
C1100543
SS225, 5' (1524 mm) long with 6",8",10" helices
The CHANCE Square Shaft Lead is used to transfer surface loads into bearing layers of soil. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities
- Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
- The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
- Hot dipped galvanized per ASTM A153
- Capacity of anchor can be determined by measuring installation torque
Add to List
Add to Project List
More Options
Get a Quote
Product Details
General
Application | Helical Anchoring |
Coating | Galvanized, ASTM A-153 |
EU RoHS Indicator | No |
Number of Helices | 3 |
Strength Note | Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. |
Tensile Strength | 200000 lb |
Torque Rating | 21000 ft-lbs |
Type | Lead Sections |
UPC | 096359009870 |
Dimensions
Anchor Helix Diameter(s) | 6 in - 8 in - 10 in |
Length | 54.000 in |
Weight | 105.742 lb |
Logistics
Pallet Quantity | 12 |
Standard Package | 1 |
Resources and Downloads
Literature
ISO Certificates
Sales Drawings
Videos
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
CHANCE Square Shaft Anchor Installation (VI0655E)
Please wait, preparing to download your file.