text.skipToContent text.skipToNavigation

Round Rod Extension, 7ft long.

by CHANCE Foundation Solutions 

Catalog ID: 12698

Round Rod Extension, 84" long.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product Details

General

Application Helical Anchoring
Coating Galvanized
EU RoHS Indicator No
Strength Note Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength 70000 lb
Torque Rating 2300 ft-lbs
Type Round Rod Anchors
UPC 096359068723

Dimensions

Length 84.000 in
Weight 33.790 lb

Logistics

Pallet Quantity 30
Standard Package 1

Resources/Downloads