text.skipToContent text.skipToNavigation

EXTENSION, SOLAR, RS6625.432, 99IN PLT

by CHANCE Foundation Solutions 

Catalog ID: T1071864

Product Details

General

Coating Hot Dip Galvanized
Number of Bolt Slots 4
Shaft Type RS
Type Solar Foundations

Dimensions

Diameter - Bolt Circle 9 in
Length 99.00 in
Pipe Wall Thickness 0.43
Weight 259.80 lb

Resources/Downloads