text.skipToContent text.skipToNavigation

LEAD, RS4000.226, 14 X 7FT NG

by CHANCE Foundation Solutions 

Catalog ID: C1071623NG

Product Details

General

Coating Mill Finish
Number of Helices 1
Shaft Type RS
Type Solar Foundations

Dimensions

Anchor Helix Diameter(s) 14 in
Length 86.00 in
Weight 77.00 lb

Resources/Downloads