text.skipToContent text.skipToNavigation

LEAD, RS4000.318, 14 X 10FT

by CHANCE Foundation Solutions 

Catalog ID: C1071611

Product Details

General

Coating Hot Dip Galvanized
Number of Helices 1
Shaft Type RS
Type Solar Foundations

Dimensions

Anchor Helix Diameter(s) 14 in
Length 126.00 in
Weight 142.70 lb

Resources/Downloads