HPS_ID_PSAC1500503_PRODIMAGE
HPS_ID_PSAC1500503_PRODIMAGE
play
play
HPS_ID_PSAC1500503_2_PRODIMAGE

Low Profile Underpinning T-pipe

Brand:

CHANCE Foundation Solutions

Catalog ID:

PSAC1500503

Low Profile Underpinning T-pipe fits SS5/SS150.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment.

  • Finish: Galvanized
  • Building Code Approved: Yes

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
SS
Strength Rating - Ultimate
15000 lb
Type
Underpinning
UPC
096359516019

Dimensions

Dimensions
19.125 in x 9.750 in x 3.500 in
Height
3.5 in
Length
19.125 in
Weight
18 lb
Width
9.75 in

Logistics

Pallet Quantity
50