Standard Underpinning T-pipe High Strength

Brand:

CHANCE Foundation Solutions

Catalog ID:

C2788012

Standard Underpinning Bracket T-Pipe (Std) fits 2875.276 Wall.

Underpinning Bracket/Component that works in conjunction with our Underpinning systems provides renewal of foundation settling issues to extend the life of the structure and provide security to your investment. This product has been building code evaluated.

  • Finish: Galvanized
  • Building Code Approved

Product details

General

Application
Helical Anchoring
Coating
Galvanized
Finish Type
Galvanized
Shaft Type
RS
Strength Rating - Ultimate
30000 lb
Type
Underpinning
UPC
096359513537

Dimensions

Weight
12 lb

Logistics

Pallet Quantity
50